CAD model selection
HCMD-02-S-02.00-01
Part Number
HCMD-02-S-02.00-01
Series
HCMD
No. of Positions
-02
-03
-04
-05
-06
-07
-08
-09
-10
-11
-12
-13
-14
-15
-16
-17
-18
-19
-20
End Assembly
-S - Single End
-D - Double End
-T - Transfer End
Assembly Length
Inch
Lead Style
-01 - (3,05 mm) .120" tail
-02 - (5,84 mm) .230" tail
Plating Options
Standard
-S - 10 µ" (0,25 µm) Gold on contact area or tail, Tin on balance
Wire Color Code
Standard Color Coded Cable
-G - Gray Cable
Notch Option
Not Available
Reverse Wiring
Not Selected
-RW - Reverse Wiring
Polarized Mating
Not Available
Daisy Chain Option
0
Inch
Daisy Chain Note
Assembly Length - Must be at least 2 inches greater than Daisy Chain.
Daisy Chain Connector Type
Not Available
Reverse Connector
Not Selected
-R - Reversed
Middle Connector Reversed
Not Available
Outside Connector Reversed
Not Available
Breakout Option
Not Selected
01
02
03
Stripped & Tinned Option
Not Selected
-ST8 - 1/8" (3.18)
-ST4 - 1/4" (6.35)
-ST2 - 1/2" (12.7)
-ST3 - 3/8" (9.53)
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
Footprint by SnapMagic